60-200 kVA (400V) and 50-100 kVA (208V) easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 3 phase UPS for small and medium data centers and other business critical applications.
The Schneider Electric Easy UPS 3M, part of the 3 phase Easy UPS series, is an easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 60-200 kVA (400V) and 50-100 kVA (208V) 3-phase UPS ideal for small and medium data centers and other business critical applications. Easy UPS 3M supplies power stability and long-lasting performance with advanced product features, robust electrical specifications and compact design to ensure your business continuity. Designed for fast and easy installation in the data center or electrical room, this EcoStruxure-connected UPS features a wide operating temperature window and strong overload protection, all in a lightweight footprint. With its exceptional combination of low Total Cost of Ownership, competitive specifications, and ease of use, the Schneider Electric Easy UPS 3M is the easy choice for your business continuity in the data center or electrical room. Start-up service is available to optimize your system’s performance, quality, and safety.
Easy UPS 3M

Features & Benefits

Convenience

Straightforward installation
Including the input, output, and bypass breakers, as well as the Emergency Power Off (EPO) switch, simplifies installation planning and speeds up deployment.
Easy Loop Test
Verifies UPS performance before you connect your load, without the need for a load bank.
Easy to install fast
Quickly roll the compact and lightweight UPS into position.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Protection

Optional SNMP Card
When you purchase the SNMP card, you can monitor and manage UPS status remotely through the UPS Web interface or through EcoStruxure IT's cloud-based and on-premise software suites. Click here for more information about EcoStruxure IT.
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Replaceable dust filters
protect the UPS in harsh environments.
Wide Input Voltage Window
Saves your battery power for when you really need it: during power cuts.
Products to compare: 0
Clear List