Easy UPS 3-Phase Modular

Easy UPS 3-Phase Modular 50-250 kW (400V) features robust power protection and lithium-ion battery compatibility in a capital-expenditure-friendly package ideal for business-critical applications
The Easy UPS 3-Phase Modular UPS is a scalable, easy-to-deploy 3-phase uninterruptible power supply with a compact footprint that optimizes capital investment for small and medium data centers and other business-critical applications.
  • Optimize your capital investment with the pay-as-you-grow scalable design
  • Boost your availability with N+1 redundancy options
  • Expand capacity fast with no scheduled downtime, with third-party verified Live Swap of power modules
  • Conserve valuable real estate in style, with up to 250 kW N+1 of power protection in a sleek black one-rack design
  • This UPS is EcoStruxure™ connected to give you peace of mind anytime, anywhere. Start-up service is included to optimize your system’s performance, quality, and safety.
Easy UPS 3-Phase Modular

Features & Benefits

Total cost of Ownership

Wide Input Voltage Window
Saves your battery power for when you really need it: during power cuts.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Smallest footprint
Minimizes your real estate expenses.
Smart Power Test (SPoT)
Perform UPS test without a load bank and perform full charger testing with minimal battery use.

Availability

Embedded Network Management Card
Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
Robust operation
No power derating in kW up to 40°C or 104°F.

Serviceability

LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
Modular UPS design
Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
Multiple levels of service offers
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
Intuitive user interface
The intuitive graphical user interface allows for easy system configuration.
Replaceable dust filters
protect the UPS in harsh environments.
Products to compare: 0
Clear List