Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.
NetShelter Rack Containment thermal containment solution is designed to increase cooling system efficiency while protecting critical IT equipment and personnel. The NetShelter Rack Containnment modular design easily adapts to both the front and rear of the racks and close-coupling cooling units, simplifying installation. This scalable open plenum that NetShelter Rack Containment provides enables capacity sharing to improve cooling system redundancy and utilization.