This 12U vertical mounting rail kit bolts into pre-existing holes in the Netshelter CX Mini to convert the Basic Enclosure into a 12U Rack Enclosure with a fixed rack depth of 600 mm (26").
AR4000MV12U
This 12U vertical mounting rail kit bolts into pre-existing holes in the Netshelter CX Mini to convert the Basic Enclosure into a 12U Rack Enclosure with a fixed rack depth of 600 mm (26").
This 2-component Fixed Rail Kit enables a wide variety of equipment to be rack mounted by providing 2 horizontal ledges on which to slide and place equipment. Note: requires the Netshelter CX Mini - 4 post 12U Rack Kit (AR4000MV12U) for installation.
AR4000MV-FR
This 2-component Fixed Rail Kit enables a wide variety of equipment to be rack mounted by providing 2 horizontal ledges on which to slide and place equipment. Note: requires the Netshelter CX Mini - 4 post 12U Rack Kit (AR4000MV12U) for installation.
Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. The CX Mini now comes with 12U rack mount conversion kit pre-installed, resulting in an EIA rack that is 600mm/23.6" deep. NAM power cords sold separately, part number AR4605.
AR4000MVA
Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. The CX Mini now comes with 12U rack mount conversion kit pre-installed, resulting in an EIA rack that is 600mm/23.6" deep. NAM power cords sold separately, part number AR4605.
Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. Designed to accept tower form factor servers, the CX Mini can also be converted to accept rack form factor servers using a 12U rack mount conversion kit (AR4000MV12U). The resulting EIA rack is 600 mm/23.6" deep. NAM power cords sold separately, part number AR4605.
AR4000MVX432
Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. Designed to accept tower form factor servers, the CX Mini can also be converted to accept rack form factor servers using a 12U rack mount conversion kit (AR4000MV12U). The resulting EIA rack is 600 mm/23.6" deep. NAM power cords sold separately, part number AR4605.
Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. Designed to accept tower form factor servers, the CX Mini can also be converted to accept rack form factor servers using a 12U rack mount conversion kit (AR4000MV12U). The resulting EIA rack is 600 mm/23.6" deep. NAM power cords sold separately, part number AR4605.
AR4000MV
Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. Designed to accept tower form factor servers, the CX Mini can also be converted to accept rack form factor servers using a 12U rack mount conversion kit (AR4000MV12U). The resulting EIA rack is 600 mm/23.6" deep. NAM power cords sold separately, part number AR4605.
Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. Designed to accept tower form factor servers, the CX Mini can also be converted to accept rack form factor servers using a 12U rack mount conversion kit (AR4000MV12U). The resulting EIA rack is 600 mm/23.6" deep. NAM power cords sold separately, part number AR4605.
AR4000MVX431
Netshelter CX Mini is specifically designed to house a complete small-office IT installation comprised of one or two servers, network hardware and peripheral devices. It combines extreme noise reduction and moderate thermal capacity with exceptional reliability and an all-inclusive, plug-and-play specification. Designed to accept tower form factor servers, the CX Mini can also be converted to accept rack form factor servers using a 12U rack mount conversion kit (AR4000MV12U). The resulting EIA rack is 600 mm/23.6" deep. NAM power cords sold separately, part number AR4605.
This Dust Filter Pack for the NetShelter CX allows the user to reduce the airborne particles entering the enclosure. The reticulated plastic filter material is washable and easily removed/replaced. Using the Dust Filter Pack on the NetShelter CX reduces the risk of dust related equipment issues, such as overheating, system failure, and permanent data loss.
AR4702
This Dust Filter Pack for the NetShelter CX allows the user to reduce the airborne particles entering the enclosure. The reticulated plastic filter material is washable and easily removed/replaced. Using the Dust Filter Pack on the NetShelter CX reduces the risk of dust related equipment issues, such as overheating, system failure, and permanent data loss.
This Dust Filter Pack for the NetShelter CX allows the user to reduce the airborne particles entering the enclosure. The reticulated plastic filter material is washable and easily removed/replaced. Using the Dust Filter Pack on the NetShelter CX reduces the risk of dust related equipment issues, such as overheating, system failure, and permanent data loss.
AR4701
This Dust Filter Pack for the NetShelter CX allows the user to reduce the airborne particles entering the enclosure. The reticulated plastic filter material is washable and easily removed/replaced. Using the Dust Filter Pack on the NetShelter CX reduces the risk of dust related equipment issues, such as overheating, system failure, and permanent data loss.
AR4602A
This easy to install adaptor kit facilitates the use of NetShelter SX handles (including 'Combination Lock Handles' - part number: AR8132A and NetBotz Rack Access PX-HID part number: AP9361) on the NetShelter CX. When combined with Netbotz Rack Access PX-HID, this adaptor kit enables remote and local access control of the NetShelter CX. This High Security Handle Adaptor Kit is used typically in Healthcare, Education, Finance, Retail and Hospitality to enhance the security level, access control and compliance capability of the NetShelter CX 'Server Room in a Box' enclosure. This solid & rugged design adaptor kit is made of 1.5mm steel and comes in smart black finish.
AR4602
This easy to install adaptor kit facilitates the use of NetShelter SX handles (including 'Combination Lock Handles' - part number: AR8132A and NetBotz Rack Access PX-HID part number: AP9361) on the NetShelter CX. When combined with Netbotz Rack Access PX-HID, this adaptor kit enables remote and local access control of the NetShelter CX. This High Security Handle Adaptor Kit is used typically in Healthcare, Education, Finance, Retail and Hospitality to enhance the security level, access control and compliance capability of the NetShelter CX 'Server Room in a Box' enclosure. This solid & rugged design adaptor kit is made of 1.5mm steel and comes in smart black finish.
The NetShelter CX Fan Booster Kit is a user-fitted accessory which will increase the thermal capacity of the NetShelter CX. Allowing for more density of equipment, such as Blade Servers & high-density Switches. This Booster Kit consists of a replacement Power Supply Unit - PSU (24V) and a replacement Fan Tray. One Kit is needed per Fan Unit. Compatible with all generations of NetShelter CX 18U, 24U & 38U - this Kit can be retro-fitted to NetShelter CX already in the field, or to newly purchased NetShelter CX units. New Thermal loadings 18U : 1200 Watts > 2400 Watts, 24U : 2400 Watts > 3500 Watts, 38U : 3600 Watts > 5000 Watts
AR4703
The NetShelter CX Fan Booster Kit is a user-fitted accessory which will increase the thermal capacity of the NetShelter CX. Allowing for more density of equipment, such as Blade Servers & high-density Switches. This Booster Kit consists of a replacement Power Supply Unit - PSU (24V) and a replacement Fan Tray. One Kit is needed per Fan Unit. Compatible with all generations of NetShelter CX 18U, 24U & 38U - this Kit can be retro-fitted to NetShelter CX already in the field, or to newly purchased NetShelter CX units. New Thermal loadings 18U : 1200 Watts > 2400 Watts, 24U : 2400 Watts > 3500 Watts, 38U : 3600 Watts > 5000 Watts
This Bolt-down Kit is for the 18, 24 and 38U Netshelter CX product set. Of the 2 brackets in this set, one L-bracket affixes to the underside of the CX to pre-existing bolts. The other L-bracket affixes to the floor. Design is such that the 2 brackets can be fixed to the CX and floor first, and then the CX can be wheeled into place to secure the enclosure to the floor. Connection between the 2 brackets can be made using the nut & bolt hardware included, or by using a locking mechanism (not provided).
AR4601
This Bolt-down Kit is for the 18, 24 and 38U Netshelter CX product set. Of the 2 brackets in this set, one L-bracket affixes to the underside of the CX to pre-existing bolts. The other L-bracket affixes to the floor. Design is such that the 2 brackets can be fixed to the CX and floor first, and then the CX can be wheeled into place to secure the enclosure to the floor. Connection between the 2 brackets can be made using the nut & bolt hardware included, or by using a locking mechanism (not provided).
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
AR4038IX431
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
AR4038IX430
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
AR4024IX432
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
AR4024IA
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
AR4024IX431
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
AR4024IX430
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
NetShelter CX Enclosure with integrated cooling and noise dampening is ideal for office environments. The cabinet is paired with a shock absorbing pallet, unloading ramp and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully converged systems such as being certified with Cisco® for pre-racking and shipping Cisco Unified Computing System (UCS).
AR4024SPX432
NetShelter CX Enclosure with integrated cooling and noise dampening is ideal for office environments. The cabinet is paired with a shock absorbing pallet, unloading ramp and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully converged systems such as being certified with Cisco® for pre-racking and shipping Cisco Unified Computing System (UCS).