Symmetra PX 500kW Scalable to 500kW with Maintenance Bypass Left & Distribution
-
A high-performance, 3-phase, modular, scalable, power protection solution with industry-leading efficiency, capacity, and performance for medium to large data centers ...
-
Includes: Assembly service, Installation guide, Network management card, Start-up service, User manual
SY500K500DL-PD Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (500000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
500.0kWatts
/ 500.0kVA
Output Connections
(1)
Hard wire 5-wire (3P + N + E)
(Battery Backup)
(1)
Hard wire 4-wire (3P + E)
(Battery Backup)
Nominal Output Voltage
400V 3PH, 480V 3PH
Nominal Input Voltage
400V 3PH, 480V 3PH
Input Connections
Hard wire 4-wire (3P + E), Hard wire 5-wire (3P + N + E)
Symmetra PX 500kW Scalable to 500kW with Maintenance Bypass Left & Distribution
A high-performance, 3-phase, modular, scalable, power protection solution with industry-leading efficiency, capacity, and performance for medium to large data centers and mission critical environments.
Includes: Assembly service, Installation guide, Network management card, Start-up service, User manual
-
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
-
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
-
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
-
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
-
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
-
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
-
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
-
Mega Tie
During maintenance procedures, maintain full protection by transferring the load from one independent Symmetra PX 250/500kW system to another.
-
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.
-
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
-
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
-
Remote Display
Download the display interface to your laptop or personal computer. Remotely monitor the UPS and configure a sub-set of UPS parameters. Note: Remote start-up and shutdown are not supported.
-
Scalable runtime
Allows additional run time to be quickly added as needed.
-
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
-
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Symmetra PX 20kW Scalable to 100kW, 208V with Startup Features & Benefits
Agility
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Programmable frequency
Ensures compatibility with different input frequencies.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Availability
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Total cost of Ownership
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
5x8 Start-up service included
Required for full coverage of factory warranty
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Manageability
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status indicators
Quickly understand unit and power status with visual indicators.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
500.0kWatts
/ 500.0kVA
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50 Hz Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Sync to mains
Other Output Voltages
380 V, 415 V
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% linear load and < 3% non-linear load
Output Voltage Tolerance
+/- 1% static and +/- 5% at 100% load step
Transfer Time
2 ms typical
Bypass
Built-in maintenance bypass, Built-in static bypass
Input
Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
340 - 460 (400 V), 408 - 552 (480 V)V
Input Total Harmonic Distortion
Less than 5 % for full load
Type of Input Protection Required
3-pole circuit breaker
Other Input Voltages
415 V
Maximum Short Circuit Withstand (Icw)
50.0kAmps
Input Power Factor at Full Load
0.99
Batteries & Runtime
Battery type
VRLA
Included Battery Modules
32
Typical recharge time
3.5hour(s)
RBC Quantity
6
Battery Charge Power (Watts)
47.262kWatts
Extendable Run Time
1
Efficiency in Battery Operation
96.0 %
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Runtime
Efficiency
Communications & Management
Interface Port(s)
SYPX250-500_Parallel
Pre-Installed SmartSlot™ Cards
Control panel
Touch screen LCD user interface
Emergency Power Off (EPO)
Optional
Available SmartSlot™ Interface Quantity
1
Physical
Maximum Height
1991MM, 199.1CM
Maximum Width
5200MM, 520.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
8521.0KG
Shipping weight
9314.0KG
Shipping Height
2150MM, 215.0CM
Shipping Width
1270MM, 127.0CM
Shipping Depth
7100MM, 710.0CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
54.0dBA
Online thermal dissipation
61893.0BTU/hr
Protection Class
IP20, NEMA 1
Conformance
Approvals
CSA C22.2 No 107.3-05, cUL listed, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, EUROBAT, UL 1778, UL 60950-1, UL listed
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up