Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19

Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19 Front Left
Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19 Front Left
Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19 Front Left
Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19 Front Left
Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19 Front Left
Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19 Front Straight
Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19 Front Left
Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19 Front Left
Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19 Front Left
Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19 Front Straight
  • Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before ...

  • Includes: Installation guide, Rack mounting brackets, Toolless mounting kit

View Product Overview

AP7853 Features

Key Features

Output Connections
(20) IEC 60320 C13
(4) IEC 60320 C19
Nominal Output Voltage
230V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC 60309 32 A 2P + E
Rack PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19
Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Includes: Installation guide, Rack mounting brackets, Toolless mounting kit
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

NetShelter Metered Rack PDUs Features & Benefits

Marketing features

Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.

Availability

Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Product Distribution

Belgium, Switzerland, Chile, China, Czechia, Algeria, Spain, Greece, Israel, India, South Korea, Morocco, Netherlands, Poland, Portugal, Romania, Turkey, Taiwan, South Africa

Technical Specifications

Output

Overload Protection
Yes
Maximum Total Current Draw
32

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Load Capacity
7360VA
Maximum Input Current
32A

Physical

Maximum Height
1619MM, 161.9CM
Maximum Width
56MM, 5.6CM
Maximum Depth
44MM, 4.4CM
Net Weight
5.68KG
Shipping weight
6.59KG
Shipping Height
2134MM, 213.4CM
Shipping Width
127MM, 12.7CM
Shipping Depth
152MM, 15.2CM
Color
Black

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, VDE
Standard warranty
2 years repair or replace

Options

Services