Galaxy 7000 Battery Breaker Box with single 500A DC breaker

Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Left
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Left
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Left
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Left
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Right
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Right
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Straight
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Straight
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Back
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Back
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Left
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Left
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Right
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Right
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Straight
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Front Straight
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Back
Galaxy 7000 Battery Breaker Box with single 500A DC breaker Back
  • 225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large ...

View Product Overview

G7KBBB-1CB Features

Galaxy 7000 Battery Breaker Box with single 500A DC breaker
225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission....

Galaxy 7000 Features & Benefits

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Compatiblity

Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.

Economy

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Shipping weight
55.0KG
Shipping Height
1000MM, 100.0CM
Shipping Width
450MM, 45.0CM
Shipping Depth
800MM, 80.0CM

Options

Services