![APC AP7822 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RU7V6_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC AP7822 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RU7V6_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AP7822 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RSRWV_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AP7822 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS7V3_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AP7822 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RSEAG_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Rack PDU, Metered, 2U, 32A, 230V, (12) C13 & (4) C19
AP7822
Discontinued on:Jun 14, 2022
Recommended replacement(s)
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Lead free
Mercury free
RoHS exemption information
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
AP7822 is replaced by: