![APC PME5U2B-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_JVAN-BCPQX9_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC PME5U2B-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_JVAN-BCPQX9_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PME5U2B-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=PME5U2B_GR_Image_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PME5U2B-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=Surge_Arrest_PME5U2B_GR_T_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PME5U2B-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=Surge_Arrest_PME5U2B_GR_LS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![apc Image of product in real life situation PME5U2BGR_HomeOffice](https://download.schneider-electric.com/files?p_Doc_Ref=PME5U2BGR_HomeOffice&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Essential SurgeArrest 5 Outlet 2 USB Ports Black 230V Germany
PME5U2B-GR
Discontinued on:May 1, 2024
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.