![APC WOE1YR-MS-23 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_WOE1YR-MS-21&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC WOE1YR-MS-23 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_WOE1YR-MS-21&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC WOE1YR-MS-23 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_WOE1YR-GP-04&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC WOE1YR-MS-23 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-BPEN-7SFPNH_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 Year On-Site Warranty Extension for (1) Galaxy 300 30 kVA UPS
WOE1YR-MS-23
Discontinued on:Sep 30, 2023
WOE1YR-MS-23 has not been replaced. Please contact your customer care centre for more information.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.