APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty

APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty Front Left
APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty Front Left
APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty Front Left
APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty Front Right
APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty Front Straight
APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty Front Straight
APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty Detailed
APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty Front Left
APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty Front Right
APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty Front Straight
APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty Front Straight
APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty Detailed
RoHS
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

View Product Overview

APCRBCV210 Features

APC Replacement Battery Cartridge, VRLA, 7Ah, 12V DC, 2-year warranty
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Replacement Battery Cartridges Features & Benefits

Convenience

Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.

Compatiblity

Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Output

Battery Capacity (mAh)
7000
Battery Output Voltage
12 V

Batteries & Runtime

Battery type
VRLA
Battery Placement
Internal battery
Expected Battery Life (years)
3 - 4
RBC Quantity
1
Battery blocks per string
1

Physical

Maximum Height
99MM, 9.9CM
Maximum Width
65MM, 6.5CM
Maximum Depth
151MM, 15.1CM
Net Weight
1.84KG
Shipping weight
2.04KG
Shipping Height
170MM, 17.0CM
Shipping Width
155MM, 15.5CM
Shipping Depth
187MM, 18.7CM
Units per Pallet
36.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 (Non-condensing) %
Operating Elevation
0 - 2000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 3000meters

Conformance

Approvals
CB
Standard warranty
2 Years

Sustainable Offer Status

RoHS
Compliant

Options

Services