開關式機架PDU爲電力循環、延遲通電排序和插座使用管理提供了先進的負載監測以及單個插座的遠程開/關控制。
APC公司的開關式機架配電單元(PDU)具有先進的、用戶可自定義的電源控制和主動監測功能。遠程插座電平控制允許通過電力循環的接通/斷開功能來遠程重啓設備以及限制個別插座的非授權使用。通電排序時間延遲允許用戶定義接通或斷開相連設備的順序,以避免電路過載。電力監測功能對所連接的設備進行實時遠程監測,通過用戶自定義的報警來警告潜在的電路過載。用戶可以通過安全的Web、SNMP、Command Line或Telnet界面來訪問、配置和控制開關式機架PDU,使用InfraStruxure Central(集中管理)、Operations(運行管理)、Capacity(容量管理)和Energy Efficiency(能源效率)軟件的APC公司InfraStruXure集中管理平臺對這些界面贊賞有加。最新的AP8000系列開關式機架PDU包括實際功率監控、溫度/濕度傳感器端口、鎖緊型IEC插座。

特点与优势
易管理性
Gigabit Ethernet Connectivity
9000 series PDUs provide Gigabit Ethernet to enhance and standardize network connectivity across all assets in the data center. All other models provide 10/100 ethernet connectivity.
Enhanced Cybersecurity
9000 series PDUs include APC Network Management card with security features including secured interfaces and a modified password policy providing peace of mind.
网络管理能力
全功能的网络管理接口,能够通过Web、SNMP和Telnet提供基于标准的管理。允许用户从远程位置访问、配置和管理机架PDU,从而节省宝贵的时间。与此功能相关的是具有快速、方便地通过网络下载为已安装设备升级固件的能力,以便日后提升产品的性能。
多层用户访问
支持多达四个访问级别(管理员、设备用户、只读用户和仅为网络用户), 带有用户名和密码要求。
EcoStruxure IT Ready
Seamless integration of one or many PDUs including alerts and control with EcoStruxure IT. Allows IT and data center professionals to monitor and manage all of their critical IT infrastructure on-premise, in the cloud, and at the edge from anywhere.
告警门限
设定告警极限,以避免过载情况的发生,告警可通过网络或者可视的报警信号发出。
告警门限
定义报警阈值以避免过载电路。网络和可视化的报警提示用户可能的问题。(注意:仅在具有电流监控能力的单元中可用。请参见SKU的技术规范以了解可用性)
Outlet Level Grouping
Outlet power sequencing can be configured to group any combination of outlets to power up or down together providing flexibility.
网络端口共享
使用“输入”和“输出”端口能连接四个机架式PDU,因此只需要一个网络连接。
1% Metering Accuracy
Providing the same level of accuracy as a utility company meter by adhering to IEC 62053-21 class 1, 1% metering accuracy provides peace of mind to use these PDUs to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Available on 9000 series PDUs.
可用性
C13/C15 and C19/C21 Hybrid Outlets
Available on select 9000 series PDUs only, Industry 1st hybrid outlets allow 60C operating temperature at full load, are fully compatible with standard C14 and C20 power cords, and are future proofed for implementation of higher temperature rated devices requiring C16 and C21 power cords.
60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
High Retention Outlets
With no special power cords required, high retention outlets provide up to twice the holding force to reduce risk of accidental disconnect on 9000 series PDUs.
Field-replaceable NMC
Integrated Network Management Card/Display Module can be replaced in the field to minimize downtime disruption in the unlikely event of a failure.
Hydraulic Magnetic Circuit Breakers
Provide increased availability by maintaining trip current over a wide temperature range.
敏捷性
固件可升级性
当产品改进、升级后,可以通过网络下载快速、方便地对固件进行升级,即可获得提升后新的产品性能,而不需要对已经安装在现场的产品进行备件更换等烦琐工作。
适应性
可安装机架的
本系列产品能方便地安装在19英寸标准机柜、机架上,只占用 1U 的机柜空间。安装时,可将 PDU 安装在电源需求集中的机柜空间中。
广泛范围的输入和输出连接
产品系列包含各种输入和输出连接,以分配120V、208V或230V电源到多个插座。拥有各种输入和输出允许用户能够适应变化的电源要求。APC提供了使用单个分支部件可达到5.7kW的单元。
单输入电源
从一个分支部件向多个设备提供电源,能够方便地向机架安装式设备供电。在安装期间通过使用一个分支部件和标准连接,能够节省时间和金钱。