![APC SYBSC500K500 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LSCZ-A2CL99_FS_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SYBSC500K500 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LSCZ-A2CL99_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SYBSC500K500 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LSCZ-A2CL99_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SYBSC500K500 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LSCZ-A2CL99_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Symmetra PX250/500kW Battery Enclosure Sidecar for Remote Battery Solution with 1000A Fuse Kit
SYBSC500K500
+ Lifecycle Services
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.