![APC GVSUPS20KR0B5HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS100K0B5GS_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC GVSUPS20KR0B5HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS100K0B5GS_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS20KR0B5HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS100K0B5GS_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS20KR0B5HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS100K0B5GS_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS20KR0B5HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS100K0B5GS_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS20KR0B5HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS100K0B5GS_APP_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Galaxy VS UPS 20kW 400V with N+1 power module, for 5 smart modular 9Ah battery strings, Start-up 5x8
GVSUPS20KR0B5HS
Up to 99% efficient in eConversion mode
Increase availability with modular architecture: One extra power module delivers N+1 redundancy and no footprint penalty
Live Swap: Third party verified module replacement with no scheduled downtime
EcoStruxure IT option: Enables resilient, secure, and sustainable IT environments
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WADVEAA-AA-01
WUPGEAA-UG-01
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.