![APC GVSUPS10KB2HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS20KB2F-G-HS_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC GVSUPS10KB2HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS20KB2F-G-HS_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS10KB2HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS20KB2F-G-HS_HIGH_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS10KB2HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS20KB2F-G-HS_APP_1module&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Galaxy VS UPS 10kW 400V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8
GVSUPS10KB2HS
Up to 99% efficient in eConversion mode
Maximize availabliity with modular architecture
Live Swap: Third party verified module replacement with no scheduled downtime
EcoStruxure IT: Enables resilient, secure, and sustainable IT environments
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WADVEAA-AA-01
WUPGEAA-UG-01
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.