![APC E3MUPS80KHBS Image](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_FR_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC E3MUPS80KHBS Image](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3MUPS80KHBS Image](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3MUPS80KHBS Image](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3MUPS80KHBS Image](https://download.schneider-electric.com/files?p_Doc_Ref=E3MUPS60-80KHB_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Easy UPS 3M 80kVA 400V 3:3 UPS for internal batteries, Start-up 5x8
E3MUPS80KHBS
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WUPGEAA-UG-02
WSTRTUP-EZ-120
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.