![APC PFMIEC035W1N06C Image](https://download.schneider-electric.com/files?p_Doc_Ref=35KW_AIOModule_480V_IA_FR_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC PFMIEC035W1N06C Image](https://download.schneider-electric.com/files?p_Doc_Ref=35KW_AIOModule_480V_IA_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PFMIEC035W1N06C Image](https://download.schneider-electric.com/files?p_Doc_Ref=35KW_AIOModule_480V_I_T_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PFMIEC035W1N06C Image](https://download.schneider-electric.com/files?p_Doc_Ref=35KW_AIOModule_480V_I_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PFMIEC035W1N06C Image](https://download.schneider-electric.com/files?p_Doc_Ref=35KW_AIOModule_480V_A_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PFMIEC035W1N06C Image](https://download.schneider-electric.com/files?p_Doc_Ref=35KW_AIOModule_480V_A_BR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PFMIEC035W1N06C Image](https://download.schneider-electric.com/files?p_Doc_Ref=35KW_AIOModule_480V_IA_F_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
All In One Module 35kW 6rack Wall Mount DX 480V
PFMIEC035W1N06C
+ Lifecycle Services
WADVPLUS2AISP-02
WADVPRIME2AISP-02
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
EU RoHS Directive
Not applicable, out of EU RoHS legal scope
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.