![APC SYA16K16I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RSA9X_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SYA16K16I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RSA9X_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SYA16K16I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRR3V_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SYA16K16I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS5XY_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SYA16K16I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRUJS_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SYA16K16I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRQFK_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 4](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRNGG_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 4
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Tower, 220/230/240V or 380/400/415V
SYA16K16I
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WMBRS12-MB-T5
WMBRS16-MB-T5
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.