![APC SUVTP20KH4B4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MMAE-7TWPQJ_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC SUVTP20KH4B4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MMAE-7TWPQJ_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SUVTP20KH4B4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRN6H_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SUVTP20KH4B4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRNCE_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS VT 20KVA 400V w/4 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable
SUVTP20KH4B4
Discontinued on:31 Dec 2020
End-of-service on:18 Oct 2023
Recommended replacement(s)
+ Lifecycle Services
WADVEAA-AA-01
WUPGEAA-UG-01
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
EU RoHS Directive
Under investigation
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SUVTP20KH4B4 is replaced by: