![APC SRTG192XLBP2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTG192XLBP2_Tower_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SRTG192XLBP2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTG192XLBP2_Tower_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTG192XLBP2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTG192XLBP2_Tower_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTG192XLBP2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTG192XLBP2_Tower_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTG192XLBP2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTG192XLBP2_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTG192XLBP2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTG192KLBP2_FS&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS RT 192V 32x9Ah BP without Rail kit
SRTG192XLBP2
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WBEXT1YR-SU-05
WEXT1YR-SU-05
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.