![APC GVSUPS30KB4HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS10-50KB4F-G-HS_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC GVSUPS30KB4HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS10-50KB4F-G-HS_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS30KB4HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS10-50KB4F-G-HS_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS30KB4HS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS10-50KB4F-G-HS_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Galaxy VS UPS 30kW 400V, 2 internal 9Ah smart modular battery strings, expandable to 4, Start-up 5x8
GVSUPS30KB4HS
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WPCAVUPS-UG-01
WASSEM-VS1-A30
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performances.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.