![APC SY8KEX3I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS3RS_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC SY8KEX3I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS3RS_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SY8KEX3I Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS6XT_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Symmetra 8kVA Scalable to 16kVA N+1 380-415V 3:1
SY8KEX3I
Discontinued on:Dec 31, 2004
End-of-service on:Dec 31, 2015
Recommended replacement(s)
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SY8KEX3I is replaced by: