![APC G3HT30K3ILS Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8GSQEZ_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC G3HT30K3ILS Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8GSQEZ_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC G3HT30K3ILS Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-EWAR-8GSQEZ_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC G3HT30K3ILS Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8G5KRR_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
MGE Galaxy 300 30kVA 400V 3:1 with Long Backup Charger, Start-up 5x8
G3HT30K3ILS
Discontinued on:Jul 16, 2020
End-of-service on:Oct 18, 2023
Recommended replacement(s)
+ Lifecycle Services
WBATTREPLC-MS-00
WBATTREPLCMNT
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
EU RoHS Directive
Will be compliant – Date to be confirmed
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
G3HT30K3ILS is replaced by: