![APC SYWMBP96K160H2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-LEAN-9FUL8C_01&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SYWMBP96K160H2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-LEAN-9FUL8C_01&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SYWMBP96K160H2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9FUL8C_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SYWMBP96K160H2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9FUL8C_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Symmetra PX 96/160KW Value Wall-mounted Maintenance Bypass Panel, 400V
SYWMBP96K160H2
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
EU RoHS Directive
Under investigation
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.