![APC SURTD3000RMXLT3U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-STOS-7RUFU6_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC SURTD3000RMXLT3U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-STOS-7RUFU6_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SURTD3000RMXLT3U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS6G4_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS RT 3000VA, 208V, rackmount, 3U, 2x NEMA L6-20R & 2x NEMA L6-30R outlets
SURTD3000RMXLT3U
Discontinued on:10 Jun 2022
Recommended replacement(s)
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WASSEMUPS-3R-SB-00
WSTRTUP-SB-00
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SURTD3000RMXLT3U is replaced by: