![APC E3MCBC7A Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC E3MCBC7A Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3MCBC7A Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3MCBC7A Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3MCBC7A Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-BB5P4H_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 700mm wide - Config A
E3MCBC7A
Discontinued on:15 Sept 2023
To be end-of-service on:31 Mar 2028
Recommended replacement(s)
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
E3MCBC7A is replaced by: