![APC SUVTP10KH1B2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-MMAE-7TXGRT_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC SUVTP10KH1B2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-MMAE-7TXGRT_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SUVTP10KH1B2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MMAE-7TXGRT_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SUVTP10KH1B2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS47F_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SUVTP10KH1B2S Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS3BV_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Smart-UPS VT 10kVA 400V w/1 battery to 2 - Start-up 5x8 - int maint Bypass - //
SUVTP10KH1B2S
Discontinued on:5 Jul 2021
End-of-service on:18 Oct 2023
Recommended replacement(s)
Battery type:
Maximum configurable power in VA:
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WPCAVUPS-UG-01
WMBRS4-MB-T4
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SUVTP10KH1B2S is replaced by: