![APC SURTD5000XLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-BGAN-7S7N3K_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC SURTD5000XLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-BGAN-7S7N3K_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SURTD5000XLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_BGAN-7S7N3K_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SURTD5000XLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_BGAN-7S7N3K_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SURTD5000XLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RT35U_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SURTD5000XLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRRWB_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Smart-UPS RT 5000VA 230V extended runtime model
SURTD5000XLI
Discontinued on:21 Dec 2023
End-of-service on:21 Dec 2023
Recommended replacement(s)
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WADV1PEAA
WUPG1PEAA-UG-01
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SURTD5000XLI is replaced by: