![APC SRTG192XLBP4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SRTG192XLBP4_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SRTG192XLBP4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SRTG192XLBP4_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTG192XLBP4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SRTG192XLBP4_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTG192XLBP4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SRTG192XLBP4_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTG192XLBP4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SRTG192XLBP4_R_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTG192XLBP4 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SRTG192XLBP4_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 2](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SRTG192XLBP4_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 2
APC Smart-UPS RT Battery Pack 192V, rackmount, 3U
SRTG192XLBP4
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WEXTWAR1YR-SP-03
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.