![APC SC450RMI1U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-STOS-7RSKXU_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SC450RMI1U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-STOS-7RSKXU_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SC450RMI1U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RT9MJ_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SC450RMI1U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RSB9F_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SC450RMI1U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS9A3_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Smart-UPS SC 450VA 230V - 1U rackmount / tower
SC450RMI1U
Battery type:
Input voltage:
Maximum configurable power in W:
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WUPGASSEM7-UG-01
WUPGSTRTUP7-UG-01
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.