![APC AP8886 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-EWAR-8V7T74_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC AP8886 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-EWAR-8V7T74_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AP8886 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8V7M3Q_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AP8886 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8V7LFZ_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AP8886 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8V7THZ_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
rack PDU 2G - metered - 0U - 22kW(32A)17.3kW(24A)230V - (30)C13+(12)C19
AP8886
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WEXWAR1Y-AC-04
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Lead free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.