![APC E3SUPS10KHB2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-AYLQ4Y_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC E3SUPS10KHB2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-AYLQ4Y_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3SUPS10KHB2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-AYLQ4Y_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3SUPS10KHB2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-AYLQ4Y_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3SUPS10KHB2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-AYLQ4Y_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3SUPS10KHB2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_ACOS-AYLQ4Y_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries - 40 minutes runtime
E3SUPS10KHB2
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WPCAVUPS-UG-01
WUPGBATRPL7-UP-02
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.