![APC AP8888 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-EWAR-8UXRV4_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC AP8888 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-EWAR-8UXRV4_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AP8888 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8V7M3Q_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AP8888 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8V7LFZ_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AP8888 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8UXRV4_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Rack PDU 2G, Metered, ZeroU, 23.0kW, 240V, (30) C13 & (12) C19
AP8888
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WEXWAR1Y-AC-04
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Lead free
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.