![APC SP3OPT010 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SP3OPT010_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SP3OPT010 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SP3OPT010_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SP3OPT010 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SP3OPT010_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SP3OPT010 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SP3OPT010_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SP3OPT010 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SP3OPT010_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Backfeed Box, 550A 3-phase power contactor, bottom connection, for Easy UPS 3M 120-200kVA
SP3OPT010
"550A power contactor"
"Wall mountable"
"Single or dual mains system"
"Compatible with 400V Easy UPS 3M 120-200kVA"
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.