![APC SMT3000R2I-6W Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-88LL2M_FS_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC SMT3000R2I-6W Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-88LL2M_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMT3000R2I-6W Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_SMT1000RM2UTW&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMT3000R2I-6W Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KPQN-A9TRVH_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS, Line Interactive, 3kVA, Rackmount 2U, 230V, 8x IEC C13+2x IEC C19 outlets, SmartSlot, 6-year warranty, AVR, LCD
SMT3000R2I-6W
Discontinued on:17 Jul 2024
Recommended replacement(s)
3kVA/2.7kW line interactive pure sine wave 2U rackmount UPS
Ideal for servers, storage, network closets, business VoIP and retail POS
Automatic Voltage Regulation helps correct utility voltage
Graceful shutdown using serial or USB cables via PowerChute Business Edition
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WUPG1PEAA-UG-01
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SMT3000R2I-6W is replaced by: