![APC SRV10KRIL31RK Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MPRK-SRV10K31_FR_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SRV10KRIL31RK Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MPRK-SRV10K31_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRV10KRIL31RK Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MPRK-SRV10K31_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRV10KRIL31RK Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SRV120RLBP2-9AH_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRV10KRIL31RK Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRV10KUXI_IN_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRV10KRIL31RK Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRV10KUXI_C_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRV10KRIL31RK Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRVSRK2_ImageofCR&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Easy UPS On-Line, 10kVA/10kW, Rackmount 6U, 230V, Hard wire 3-wire(1P+N+E) outlet, Intelligent Card Slot, LCD, Extended Runtime, W/ Rail Kit
SRV10KRIL31RK
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.