![APC SRTL2200RM4UXLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SRTL2200RM4UXLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL2200RM4UXLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL2200RM4UXLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_TOWER_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL2200RM4UXLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_TOWER_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL2200RM4UXLI Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_TOWER_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3000RM4UXLI_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
APC Smart-UPS On-Line, 2200VA, Lithium-ion, Rackmount 4U, 230V, 6x C13+2x C19 IEC outlets, SmartSlot, Extended long runtime, Rail kit included
SRTL2200RM4UXLI
Double Conversion On-Line Topology
1980W 2200VA
Lithium-ion Extended Long Runtime Battery Pack with Intelligent Battery Management System
Rack/Tower Convertible Form Factor
Switched Outlet Groups
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.