![APC EMUPS50K250QBHS Image](https://download.schneider-electric.com/files?p_Doc_Ref=EMUPS50K250P-QBH_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC EMUPS50K250QBHS Image](https://download.schneider-electric.com/files?p_Doc_Ref=EMUPS50K250P-QBH_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC EMUPS50K250QBHS Image](https://download.schneider-electric.com/files?p_Doc_Ref=EMUPS50K250QBHS_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC EMUPS50K250QBHS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GPXUPS100K250P-QBHS_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC EMUPS50K250QBHS Image](https://download.schneider-electric.com/files?p_Doc_Ref=EMUPS50K250P-QBHS_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 3](https://download.schneider-electric.com/files?p_Doc_Ref=EMUPS50K250P-QBH_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 3
1 videos
Easy UPS 3-Phase Modular 50kW Scalable to 250kW 400V Black, 1 Switch, for Ext Batt, Start-up 5x8
EMUPS50K250QBHS
Pay as you grow: Tailor the scalable Easy UPS 3-Phase Modular to your site’s needs to reduce capital expenditure
Innovative Live Swap: Keeps your load protected, your business running, and your employees safer
Increase availability with modular architecture: One extra power module delivers N+1 redundancy and no footprint penalty
Standard warranty: 1 year repair or replace with factory authorized Start-Up
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.