Roll over image to zoom in
+ 5
2 videos
APC Smart-UPS Ultra On-Line, 2200VA, Lithium-ion, Rack/Tower 1U, 230V, 3x C13, 2x C19 IEC outlets, Network Card, Extended runtime, W/rail kit
SRTL2K2RM1UINC
1U, 2200VA/2200W UPS with 5 mounting styles: rack/tower/wall/ceiling/desk under mount
Lithium-ion batteries lasts 3X VRLA UPS, no need to replace the battery during the life of the UPS
EcoStruxure™ Ready Network Management port. Connect to EcoStruxure IT for remote monitoring and management
5-year warranty on UPS and internal batteries
1-Year Secure Network Management Card subscription included