Roll over image to zoom in
APC Smart-UPS Line Interactive 3000VA, Lithium-ion, Rack, 2U, 230V, 8x IEC C13 + 1x IEC C19, SmartConnect+SmartSlot, AVR, LCD
SMTL3000RMI2UC
3000VA/2700W line interactive sine wave 2U rackmount UPS
Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets
Lithium-ion battery minimizes the need to replace battery during the lifetime of UPS
Cloud-based remote power monitoring via SmartConnect Ethernet Port
Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown