![APC PDM2316IEC-3P30R-3 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RSKR8_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC PDM2316IEC-3P30R-3 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RSKR8_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PDM2316IEC-3P30R-3 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS2GR_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PDM2316IEC-3P30R-3 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RTNNG_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Power Dist. Mod. 3X1 Pole 3 Wire RCD 16A 3XIEC309 660cm, 720cm, 780cm
PDM2316IEC-3P30R-3
Discontinued on:20 Dec 2023
PDM2316IEC-3P30R-3 has not been replaced. Please contact your customer care centrefor more information.
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.