![APC WSTRTUP-G3-15 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS6WJ_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC WSTRTUP-G3-15 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RS6WJ_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC WSTRTUP-G3-15 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRV89_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC WSTRTUP-G3-15 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RRP8W_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Start-Up Service for (1) Galaxy 3000 10 to 15 kVA UPS
WSTRTUP-G3-15
Discontinued on:Sep 30, 2023
WSTRTUP-G3-15 has not been replaced. Please contact your customer care centre for more information.
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
EU RoHS Directive
Not applicable, out of EU RoHS legal scope
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.