![APC SMTL750RMI2UC Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_SMTL750RM2UC_Image&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SMTL750RMI2UC Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_SMTL750RM2UC_Image&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMTL750RMI2UC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SMTL750RMI2UC_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMTL750RMI2UC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_HDIG-B8VHJ8_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
APC Smart-UPS, Line Interactive, 750VA, Lithium-ion, Rack/Tower, 2U, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD
SMTL750RMI2UC
Battery type:
Input voltage:
Maximum configurable power in W:
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WUPG1PEAA-UG-01
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.