![APC G3HTI20KHLS Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8GQPJ8_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC G3HTI20KHLS Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-8GQPJ8_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC G3HTI20KHLS Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_G3HTI15K3ILS&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
MGE Galaxy 300i 20kVA 400V 3:3 with Transformer, Start-up 5x8
G3HTI20KHLS
Discontinued on:Dec 31, 2019
End-of-service on:Dec 18, 2023
Recommended replacement(s)
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Resource performance
Take-back program available
Well-being performance
Mercury free
EU RoHS Directive
Will be compliant – Date to be confirmed
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
G3HTI20KHLS is replaced by the following product range: