![APC BE850G2-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=BE850G2_GR_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC BE850G2-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=BE850G2_GR_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC BE850G2-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=BE850G2_GR_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC BE850G2-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=BE850G2_GR_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC BE850G2-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_HEPN-BFYNU7_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC BE850G2-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_HEPN-BFYNU7_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![+ 2](https://download.schneider-electric.com/files?p_Doc_Ref=BE850G2_Schuko_Work_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
+ 2
APC Back-UPS, 850VA/520W Floor/Wall Mount, 230V, 8x CEE 7/3 Schuko outlets, USB Type A+C Ports, User Replaceable Battery
BE850G2-GR
Maximum configurable power in W:
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WEXTWAR1YR-SP-01A
WEXTWAR3YR-SP-01A
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.