![APC AP9559X857 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RU6YY_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC AP9559X857 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RU6YY_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AP9559X857 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-STOS-7RS54M_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AP9559X857 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RTFQN_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
Rack PDU,Basic, 1U, 16A, 230V, (10)C13 & (2)C19, 4.6m Input Cord in Rear Cover
AP9559X857
Discontinued on:Jul 4, 2023
AP9559X857 has not been replaced. Please contact your customer care centre for more information.
+ Lifecycle Services
WEXWAR1Y-AC-01
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
EU RoHS Directive
Under investigation
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.