![APC SCL500RM1UNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SCL500RMI1UNC_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SCL500RM1UNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SCL500RMI1UNC_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SCL500RM1UNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KLGE-B75P4E_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SCL500RM1UNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KLGE-B75P4E_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SCL500RM1UNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_KLGE-B75PGM_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
APC Smart-UPS, Line Interactive, 500VA, Lithium-ion, Rackmount 1U, 120V, 4x NEMA 5-15R outlets, Network Card, Short Depth
SCL500RM1UNC
500VA/400W line interactive pure sine wave 1U rackmount UPS
Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets
Lithium-ion battery minimizes the need to replace battery during the life time of UPS
Short depth UPS provides extra space for cable management
Preinstalled Network Management Card for network-based UPS monitoring & management
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.