![APC GVSUPS30KB5FS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS100K0B5GS_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC GVSUPS30KB5FS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS100K0B5GS_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS30KB5FS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS100K0B5GS_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS30KB5FS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS100K0B5GS_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS30KB5FS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS100K0B5GS_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS30KB5FS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS100K0B5GS_APP_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Galaxy VS UPS 30kW 208V, 3 internal 9Ah smart modular battery strings, expandable to 5, Start-up 5x8
GVSUPS30KB5FS
Battery type:
Input voltage:
Maximum configurable power in VA:
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WPCAVUPS-UG-01
WMBRS1-MB9-GVS
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.