![APC GVSUPS10KB2FS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS20KB2F-G-HS_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC GVSUPS10KB2FS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS20KB2F-G-HS_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS10KB2FS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS20KB2F-G-HS_HIGH_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVSUPS10KB2FS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVSUPS20KB2F-G-HS_APP_1module&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Galaxy VS UPS 10kW 208V, 1 internal 7Ah smart modular battery string, expandable to 2, Start-up 5x8
GVSUPS10KB2FS
Battery type:
Input voltage:
Maximum configurable power in VA:
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WPCAVUPS-UG-01
WMBRS1-MB7-GVS
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.