Our Brands

Benefits of 6U Wall Mount EcoStruxure Micro Data Centre

Increase Deployment Speed

Reduce configuration and on-site installation time by utilizing our best-in-class tools and reference designs.

Improve IT staff efficiency

EcoStruxure IT, our next generation DCIM platform, provides simplified, scalable and secure remote monitoring

Reduce service visits and downtime

Reliable power and security offers coupled with pro-active services and analytics

Low Profile Design

Extends less than 14in. (355mm) off of the wall while supporting large depth server and networking equipment
APC UPS

Pre-integration Capability

Shock packaging allows equipment to be pre-integrated into the enclosure before it arrives on-site, speeding up deployment

Advanced Security Options

Protect against physical and environmental threats with camera monitoring, keylock doors, intrusion detection, and more

Learn more about the 6U Wall Mount

See the technical specifications, features and benefits, accessory options, and more
APC UPS

Learn more about Micro Data Centres

EcoStruxure Micro Data Centres provide the reliability, resiliency, and security of a datacentre in a single enclosure that can be distributed in any edge environment. See our full range of solutions for Edge applications.
micro dc family

Partner Design Portal

Are you a Partner? As an APC partner use our Local Edge Configurator to simplify your edge deployments

Login in now

Not a Partner Yet?

Comparison to Traditional Wall Mount

The 6U Micro Data Centre is designed to deploy the latest Edge computing and networking equipment in a less intrusive form factor. Traditional Wall mount cabinets cannot support the depth, weight, and power requirements of these latest generation devices.

Solution Features

  • Compact, low-profile design
  • Supports equipment up to 30in (762mm)
  • NetBotz physical security options
  • High weight load capacity – up to 250lb (113kg)
  • Pre-integration capability
  • Replaceable dust filter
  • Integrated fans
  • Wall mount or floor standing configuration
  • Bracket for non-rack mounted equipment
  • Lithium Ion UPS options
  • 4-Post design for sharable rack U space
  • Detachable wall bracket for easy installation
  • UL2416 Listed

Interested in this new, innovative offer?

Explore our product page to see how to buy and additional information on this offer!
Shop now

Need help?

Support Center

Obtain answers on your own by trying our digital support tools.

Search FAQs

Get answers you need by browsing topic-related Frequently Asked Questions (FAQ).

How to buy?

Easily find the nearest APC Reseller or Distributor in your location.

Find your replacement battery

Find the genuine APC Replacement Battery for your UPS.

Contact Us

Connect with us for help choosing the right product or with troubleshooting and installation. Monday – Friday, 8am – 8pm EST.